Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1211-B
Part #:UM1211B
Catalog #:UM-1211-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 81.3579730640007 kN | Static Load Rating (kN): | 101.330488048001 kN |
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Cage Material: | No retainer | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Dynamic Load Rating (lb): | 18,290 lb |
| Duplexing: | No | Static Load Rating (lb): | 22,780 lb |
| Sealed: | None | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Retainer: | No |
| Separable: | Nonseparable | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410042001 | Weight: | 1.70 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

