Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1228-B
Part #:UM1228B
Catalog #:UM-1228-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 42 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 394.957595864003 kN |
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 543.172339576004 kN | Inner Race Configuration: | Non-Separable |
| Cage Material: | No retainer | Bore Type: | Straight |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 88,790 lb |
| Static Load Rating (lb): | 122,110 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable | Retainer: | No |
| Snap Ring: | No |
General Specifications
| UPC: | 637410042148 | Weight: | 20.70 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

