Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1315-B
Part #:UM1315B
Catalog #:UM-1315-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 233.976456160002 kN |
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Seal Type: | Unsealed |
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 274.766648232002 kN |
| Bore Type: | Straight | Cage Material: | No retainer |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Duplexing: | No |
| Static Load Rating (lb): | 61,770 lb | Dynamic Load Rating (lb): | 52,600 lb |
| Full Complement/Caged: | Full Complement | Platform: | Cylindrical Radial |
| Sealed: | None | Retainer: | No |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410042421 | Weight: | 8.26 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.20 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

