Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1322-B
Part #:UM1322B
Catalog #:UM-1322-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 50 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Seal Type: | Unsealed |
| Static Load Rating (kN): | 595.216532296005 kN | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 467.285679080004 kN | Inner Race Configuration: | Non-Separable |
| Cage Material: | No retainer | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Static Load Rating (lb): | 133,810 lb |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 105,050 lb |
| Sealed: | None | Retainer: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410042483 | Weight: | 26.20 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

