Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-5207-B
Part #:UM5207B
Catalog #:UM-5207-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | No retainer |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Duplexing: | No | Static Load Rating (lb): | 21,550 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 17,820 lb | Full Complement/Caged: | Full Complement |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410042599 | Weight: | 1.26 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

