Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-5309-B
Part #:UM5309B
Catalog #:UM-5309-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39.7 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Static Load Rating (kN): | 212.802921344002 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Dynamic Load Rating (kN): | 166.319005624001 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | No retainer |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Duplexing: | No |
| Dynamic Load Rating (lb): | 37,390 lb | Sealed: | None |
| Static Load Rating (lb): | 47,840 lb | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Separable: | Nonseparable |
| Retainer: | No | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410042841 | Weight: | 2.50 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

