Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Sealed - NNF 5004 PP 2NR
Part #:NNF 5004 PP 2NR
Catalog #:NNF 5004 PP 2NR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 42 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Version: | PP 2NR: Sealed and lubricated; 2 snap rings | Additional Information: | Locating bearing; Oil groove and holes in both rings |
| Static Load Rating (kN): | 49 kN | Bore Type: | Straight |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C0 | Number of Rows: | 2 |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 11,016 lb | Dynamic Load Rating (lb): | 9,105 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Profile: | Complete with Outer and Inner Race |
| Retainer: | No | Separable: | Nonseparable |
| Snap Ring: | Yes |
General Specifications
| UPC: | 637410083301 | Weight: | 0.44 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 1.65 IN | Country of Origin: | China |

