Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Sealed - NNF 5014 PP 2NR
Part #:NNF 5014 PP 2NR
Catalog #:NNF 5014 PP 2NR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 54 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Version: | PP 2NR: Sealed and lubricated; 2 snap rings | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Non-Separable | Additional Information: | Locating bearing; Oil groove and holes in both rings |
| Static Load Rating (kN): | 265 kN | Cage Material: | No retainer |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | No | Number of Rows: | 2 |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 59,574 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 37,768 lb | Snap Ring: | Yes |
| Retainer: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410083806 | Weight: | 4.06 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

