Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Sealed - NNF 5016 PP 2NR
Part #:NNF 5016 PP 2NR
Catalog #:NNF 5016 PP 2NR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Additional Information: | Locating bearing; Oil groove and holes in both rings | Inner Race Configuration: | Non-Separable |
| Version: | PP 2NR: Sealed and lubricated; 2 snap rings | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 325 kN | Seal Type: | Unsealed |
| Cage Material: | No retainer | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Number of Rows: | 2 | Platform: | Cylindrical Radial |
| Duplexing: | No | Static Load Rating (lb): | 73,063 lb |
| Dynamic Load Rating (lb): | 45,636 lb | Sealed: | None |
| Full Complement/Caged: | Full Complement | Separable: | Nonseparable |
| Retainer: | No | Snap Ring: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083912 | Weight: | 5.94 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

