Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Sealed - NNF 5020 PP 2NR
Part #:NNF 5020 PP 2NR
Catalog #:NNF 5020 PP 2NR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Additional Information: | Locating bearing; Oil groove and holes in both rings | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Non-Separable | Version: | PP 2NR: Sealed and lubricated; 2 snap rings |
| Static Load Rating (kN): | 550 kN | Bore Type: | Straight |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Static Load Rating (lb): | 123,645 lb |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 74,187 lb |
| Duplexing: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Retainer: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | Yes |
General Specifications
| UPC: | 637410084100 | Weight: | 8.71 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

