Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Sealed - NNF 5022 PP 2NR
Part #:NNF 5022 PP 2NR
Catalog #:NNF 5022 PP 2NR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 80 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Additional Information: | Locating bearing; Oil groove and holes in both rings | Inner Race Configuration: | Non-Separable |
| Version: | PP 2NR: Sealed and lubricated; 2 snap rings | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 680 kN | Bore Type: | Straight |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 2 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 88,800 lb | Duplexing: | No |
| Static Load Rating (lb): | 152,870 lb | Sealed: | None |
| Full Complement/Caged: | Full Complement | Separable: | Nonseparable |
| Retainer: | No | Snap Ring: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410084179 | Weight: | 14.48 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

