Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Sealed - NNF 5032 PP 2NR
Part #:NNF 5032 PP 2NR
Catalog #:NNF 5032 PP 2NR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 109 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Additional Information: | Locating bearing; Oil groove and holes in both rings | Version: | PP 2NR: Sealed and lubricated; 2 snap rings |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Bore Type: | Straight | Static Load Rating (kN): | 1,360 kN |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 2 |
| Misalignment: | No | Static Load Rating (lb): | 305,740 lb |
| Dynamic Load Rating (lb): | 166,359 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Sealed: | None | Retainer: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Nonseparable |
| Snap Ring: | Yes |
General Specifications
| UPC: | 637410084537 | Weight: | 36.38 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 4.29 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

