Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2210 CV
Part #:NCF 2210 CV
Catalog #:NCF 2210 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Additional Information: | Locating bearing |
| Outer Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Seal Type: | Unsealed | Cage Material: | No retainer |
| Bore Type: | Straight | Static Load Rating (kN): | 113 kN |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Number of Rows: | 1 | Static Load Rating (lb): | 25,403 lb |
| Dynamic Load Rating (lb): | 21,806 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 4,600 rpm |
| Speed [Max] Oil (RPM): | 3,600 rpm | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Snap Ring: | No |
| Retainer: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410083561 | Weight: | 1.41 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

