Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2222 CV
Part #:NCF 2222 CV
Catalog #:NCF 2222 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 53 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Additional Information: | Locating bearing | Version: | CV: Without cage |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 590 kN |
| Bore Type: | Straight | Cage Material: | No retainer |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Static Load Rating (lb): | 132,637 lb |
| Speed [Max] Grease (RPM): | 2,100 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 102,288 lb | Full Complement/Caged: | Full Complement |
| Sealed: | None | Speed [Max] Oil (RPM): | 1,800 rpm |
| Platform: | Cylindrical Radial | Retainer: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410084308 | Weight: | 15.76 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.09 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

