Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2224 CV
Part #:NCF 2224 CV
Catalog #:NCF 2224 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Non-Separable | Additional Information: | Locating bearing |
| Bore Type: | Straight | Cage Material: | No retainer |
| Static Load Rating (kN): | 730 kN | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | No | Dynamic Load Rating (lb): | 121,397 lb |
| Speed [Max] Grease (RPM): | 1,900 rpm | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 1,500 rpm | Static Load Rating (lb): | 164,111 lb |
| Sealed: | None | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Retainer: | No |
| Snap Ring: | No | Separable: | Nonseparable |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410084391 | Weight: | 19.95 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

