Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2228 CV
Part #:NCF 2228 CV
Catalog #:NCF 2228 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Non-Separable | Additional Information: | Locating bearing |
| Cage Material: | No retainer | Bore Type: | Straight |
| Static Load Rating (kN): | 1,020 kN | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 1,300 rpm |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 161,862 lb |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Static Load Rating (lb): | 229,305 lb | Speed [Max] Grease (RPM): | 1,700 rpm |
| Sealed: | None | Retainer: | No |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410084544 | Weight: | 31.97 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

