Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2913 CV
Part #:NCF 2913 CV
Catalog #:NCF 2913 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Additional Information: | Locating bearing | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Static Load Rating (kN): | 86 kN |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 13,489 lb |
| Static Load Rating (lb): | 19,334 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 4,200 rpm |
| Speed [Max] Oil (RPM): | 3,100 rpm | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410083578 | Weight: | 0.68 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

