Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2918 CV
Part #:NCF 2918 CV
Catalog #:NCF 2918 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Version: | CV: Without cage | Additional Information: | Locating bearing |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 172 kN | Cage Material: | No retainer |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Speed [Max] Grease (RPM): | 3,000 rpm | Full Complement/Caged: | Full Complement |
| Static Load Rating (lb): | 38,667 lb | Dynamic Load Rating (lb): | 24,504 lb |
| Speed [Max] Oil (RPM): | 2,500 rpm | Snap Ring: | No |
| Retainer: | No | Separable: | Nonseparable |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083868 | Weight: | 1.85 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

