Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2948 CV
Part #:NCF 2948 CV
Catalog #:NCF 2948 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 240 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Additional Information: | Locating bearing | Version: | CV: Without cage |
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 1,140 kN |
| Cage Material: | No retainer | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Number of Rows: | 1 | Static Load Rating (lb): | 256,282 lb |
| Dynamic Load Rating (lb): | 137,133 lb | Sealed: | None |
| Speed [Max] Oil (RPM): | 750 rpm | Speed [Max] Grease (RPM): | 1,200 rpm |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Platform: | Cylindrical Radial | Separable: | Nonseparable |
| Profile: | Complete with Outer and Inner Race | Retainer: | No |
| Snap Ring: | No |
General Specifications
| UPC: | 637410084766 | Weight: | 23.15 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

