Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 2956 CV
Part #:NCF 2956 CV
Catalog #:NCF 2956 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Bore Size (mm): | 280 mm |
| Outside Diameter (mm): | 380 mm |
Technical Specifications
| Additional Information: | Locating bearing | Inner Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 1,740 kN | Seal Type: | Unsealed |
| Cage Material: | No retainer | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Sealed: | None | Speed [Max] Oil (RPM): | 600 rpm |
| Dynamic Load Rating (lb): | 206,824 lb | Static Load Rating (lb): | 391,168 lb |
| Speed [Max] Grease (RPM): | 1,000 rpm | Snap Ring: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Retainer: | No |
General Specifications
| UPC: | 637410084834 | Weight: | 43.43 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 14.96 IN | Country of Origin: | China |

