Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 3010 CV
Part #:NCF 3010 CV
Catalog #:NCF 3010 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Additional Information: | Locating bearing | Outer Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Inner Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | No retainer |
| Bore Type: | Straight | Static Load Rating (kN): | 96 kN |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (lb): | 21,582 lb |
| Speed [Max] Oil (RPM): | 4,500 rpm | Platform: | Cylindrical Radial |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 17,760 lb | Speed [Max] Grease (RPM): | 5,000 rpm |
| Full Complement/Caged: | Full Complement | Separable: | Nonseparable |
| Retainer: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083486 | Weight: | 0.95 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

