Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 3015 CV
Part #:NCF 3015 CV
Catalog #:NCF 3015 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 115 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Additional Information: | Locating bearing |
| Static Load Rating (kN): | 194 kN | Bore Type: | Straight |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C0 | Speed [Max] Grease (RPM): | 3,400 rpm |
| Static Load Rating (lb): | 43,613 lb | Dynamic Load Rating (lb): | 32,597 lb |
| Platform: | Cylindrical Radial | Sealed: | None |
| Speed [Max] Oil (RPM): | 3,000 rpm | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Retainer: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410083813 | Weight: | 2.34 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 4.53 IN | Country of Origin: | China |

