Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 3016 CV
Part #:NCF 3016 CV
Catalog #:NCF 3016 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Version: | CV: Without cage | Inner Race Configuration: | Non-Separable |
| Additional Information: | Locating bearing | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Static Load Rating (kN): | 225 kN |
| Seal Type: | Unsealed | Cage Material: | No retainer |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 38,892 lb |
| Static Load Rating (lb): | 50,582 lb | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 3,200 rpm | Sealed: | None |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 3,000 rpm |
| Duplexing: | No | Snap Ring: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Retainer: | No |
General Specifications
| UPC: | 637410083875 | Weight: | 3.15 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

