Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 3018 CV
Part #:NCF 3018 CV
Catalog #:NCF 3018 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Additional Information: | Locating bearing | Inner Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Cage Material: | No retainer | Static Load Rating (kN): | 280 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | C0 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 46,760 lb |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 62,947 lb |
| Full Complement/Caged: | Full Complement | Speed [Max] Grease (RPM): | 2,800 rpm |
| Duplexing: | No | Speed [Max] Oil (RPM): | 2,700 rpm |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 637410083974 | Weight: | 4.34 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

