Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NCF 3032 CV
Part #:NCF 3032 CV
Catalog #:NCF 3032 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Additional Information: | Locating bearing | Inner Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Static Load Rating (kN): | 820 kN | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 1,300 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Full Complement | Sealed: | None |
| Static Load Rating (lb): | 184,343 lb | Dynamic Load Rating (lb): | 123,645 lb |
| Speed [Max] Grease (RPM): | 1,600 rpm | Separable: | Nonseparable |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | No |
General Specifications
| UPC: | 637410084513 | Weight: | 20.06 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

