Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2305 CV
Part #:NJG 2305 CV
Catalog #:NJG 2305 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Additional Information: | Semi locating bearing |
| Outer Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | No retainer | Static Load Rating (kN): | 60 kN |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Static Load Rating (lb): | 13,489 lb |
| Speed [Max] Oil (RPM): | 5,500 rpm | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 14,613 lb | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Sealed: | None |
| Speed [Max] Grease (RPM): | 7,500 rpm | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | No |
| Snap Ring: | No |
General Specifications
| UPC: | 637410083394 | Weight: | 0.82 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

