Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2309 CV
Part #:NJG 2309 CV
Catalog #:NJG 2309 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Version: | CV: Without cage | Additional Information: | Semi locating bearing |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | No retainer | Static Load Rating (kN): | 172 kN |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 4,500 rpm | Dynamic Load Rating (lb): | 36,419 lb |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 3,700 rpm |
| Duplexing: | No | Static Load Rating (lb): | 38,667 lb |
| Sealed: | None | Retainer: | No |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410083677 | Weight: | 3.02 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

