Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2312 CV
Part #:NJG 2312 CV
Catalog #:NJG 2312 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Additional Information: | Semi locating bearing | Inner Race Configuration: | Separable One Direction |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Static Load Rating (kN): | 280 kN | Cage Material: | No retainer |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 58,450 lb |
| Sealed: | None | Full Complement/Caged: | Full Complement |
| Speed [Max] Oil (RPM): | 2,900 rpm | Platform: | Cylindrical Radial |
| Duplexing: | No | Static Load Rating (lb): | 62,947 lb |
| Speed [Max] Grease (RPM): | 3,400 rpm | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | No |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410083936 | Weight: | 6.35 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

