Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2313 CV
Part #:NJG 2313 CV
Catalog #:NJG 2313 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Version: | CV: Without cage | Inner Race Configuration: | Separable One Direction |
| Outer Race Configuration: | Non-Separable | Additional Information: | Semi locating bearing |
| Bore Type: | Straight | Static Load Rating (kN): | 355 kN |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Sealed: | None | Speed [Max] Oil (RPM): | 2,500 rpm |
| Static Load Rating (lb): | 79,807 lb | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 70,815 lb |
| Speed [Max] Grease (RPM): | 3,200 rpm | Separable: | Inner ring - one side |
| Snap Ring: | No | Retainer: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083981 | Weight: | 7.76 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

