Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2314 CV
Part #:NJG 2314 CV
Catalog #:NJG 2314 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable One Direction | Additional Information: | Semi locating bearing |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 390 kN | Cage Material: | No retainer |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Misalignment: | No | Dynamic Load Rating (lb): | 77,559 lb |
| Static Load Rating (lb): | 87,675 lb | Speed [Max] Oil (RPM): | 2,400 rpm |
| Duplexing: | No | Speed [Max] Grease (RPM): | 2,900 rpm |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Full Complement | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Retainer: | No |
General Specifications
| UPC: | 637410084063 | Weight: | 9.55 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

