Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2317 CV
Part #:NJG 2317 CV
Catalog #:NJG 2317 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Semi locating bearing |
| Inner Race Configuration: | Separable One Direction | Version: | CV: Without cage |
| Static Load Rating (kN): | 620 kN | Cage Material: | No retainer |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Speed [Max] Grease (RPM): | 2,400 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Sealed: | None | Full Complement/Caged: | Full Complement |
| Speed [Max] Oil (RPM): | 1,700 rpm | Dynamic Load Rating (lb): | 114,653 lb |
| Static Load Rating (lb): | 139,382 lb | Snap Ring: | No |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | No |
General Specifications
| UPC: | 637410084209 | Weight: | 16.18 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

