Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2319 CV
Part #:NJG 2319 CV
Catalog #:NJG 2319 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Version: | CV: Without cage | Additional Information: | Semi locating bearing |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 720 kN | Cage Material: | No retainer |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | C0 |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 130,389 lb | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 2,200 rpm | Static Load Rating (lb): | 161,862 lb |
| Speed [Max] Oil (RPM): | 1,700 rpm | Snap Ring: | No |
| Separable: | Inner ring - one side | Retainer: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410084315 | Weight: | 22.49 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

