Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NJG 2324 CV
Part #:NJG 2324 CV
Catalog #:NJG 2324 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Additional Information: | Semi locating bearing | Version: | CV: Without cage |
| Bore Type: | Straight | Cage Material: | No retainer |
| Static Load Rating (kN): | 1,240 kN | Seal Type: | Unsealed |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 278,763 lb |
| Dynamic Load Rating (lb): | 224,809 lb | Full Complement/Caged: | Full Complement |
| Speed [Max] Oil (RPM): | 1,200 rpm | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 1,700 rpm | Retainer: | No |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410084599 | Weight: | 49.16 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

