Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNC 4830 CV
Part #:NNC 4830 CV
Catalog #:NNC 4830 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Additional Information: | Locating bearing; Oil groove and holes in outer ring | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Static Load Rating (kN): | 550 kN | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 2 | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 1,900 rpm | Sealed: | None |
| Speed [Max] Oil (RPM): | 1,300 rpm | Dynamic Load Rating (lb): | 53,280 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 123,645 lb | Retainer: | No |
| Separable: | Outer ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410084261 | Weight: | 6.05 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

