Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNC 4932 CV
Part #:NNC 4932 CV
Catalog #:NNC 4932 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 220 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Additional Information: | Locating bearing; Oil groove and holes in outer ring | Outer Race Configuration: | Non-Separable |
| Cage Material: | No retainer | Bore Type: | Straight |
| Seal Type: | Unsealed | Static Load Rating (kN): | 900 kN |
| Number of Rows: | 2 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 1,100 rpm | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 97,792 lb |
| Static Load Rating (lb): | 202,328 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 1,700 rpm | Retainer: | No |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Outer ring - one side |
General Specifications
| UPC: | 637410084414 | Weight: | 15.43 LB |
| Packaged Length: | 8.66 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 8.66 IN | Country of Origin: | China |

