Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCF 5005 CV
Part #:NNCF 5005 CV
Catalog #:NNCF 5005 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Additional Information: | Semi locating bearing; Oil groove and holes in outer ring | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Cage Material: | No retainer | Static Load Rating (kN): | 65 kN |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | No | Number of Rows: | 2 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 7,000 rpm |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 12,140 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 9,000 rpm |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Static Load Rating (lb): | 14,613 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable | Retainer: | No |
| Snap Ring: | No |
General Specifications
| UPC: | 637410083325 | Weight: | 0.51 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

