Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCF 5008 CV
Part #:NNCF 5008 CV
Catalog #:NNCF 5008 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 68 mm |
Technical Specifications
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Additional Information: | Semi locating bearing; Oil groove and holes in outer ring | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | No retainer | Static Load Rating (kN): | 136 kN |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 2 | Speed [Max] Grease (RPM): | 6,000 rpm |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 22,706 lb |
| Speed [Max] Oil (RPM): | 5,000 rpm | Platform: | Cylindrical Radial |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 30,574 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | No | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410083431 | Weight: | 1.24 LB |
| Packaged Length: | 2.68 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.68 IN | Country of Origin: | China |

