Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCF 5012 CV
Part #:NNCF 5012 CV
Catalog #:NNCF 5012 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 95 mm |
Technical Specifications
| Version: | CV: Without cage | Additional Information: | Semi locating bearing; Oil groove and holes in outer ring |
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | No retainer |
| Bore Type: | Straight | Static Load Rating (kN): | 290 kN |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 2 |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 3,400 rpm |
| Static Load Rating (lb): | 65,195 lb | Speed [Max] Grease (RPM): | 4,200 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Full Complement |
| Sealed: | None | Dynamic Load Rating (lb): | 42,489 lb |
| Duplexing: | No | Retainer: | No |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410083639 | Weight: | 2.60 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.74 IN | Country of Origin: | China |

