Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCF 5013 CV
Part #:NNCF 5013 CV
Catalog #:NNCF 5013 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Additional Information: | Semi locating bearing; Oil groove and holes in outer ring |
| Bore Type: | Straight | Cage Material: | No retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 320 kN |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 2 |
| Misalignment: | No | Speed [Max] Grease (RPM): | 3,900 rpm |
| Sealed: | None | Static Load Rating (lb): | 71,939 lb |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 3,100 rpm |
| Dynamic Load Rating (lb): | 44,737 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | No | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410083707 | Weight: | 2.76 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

