Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCF 5018 CV
Part #:NNCF 5018 CV
Catalog #:NNCF 5018 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Additional Information: | Semi locating bearing; Oil groove and holes in outer ring | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | No retainer | Static Load Rating (kN): | 560 kN |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | C0 |
| Number of Rows: | 2 | Speed [Max] Oil (RPM): | 2,200 rpm |
| Speed [Max] Grease (RPM): | 2,800 rpm | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 125,893 lb |
| Dynamic Load Rating (lb): | 79,807 lb | Sealed: | None |
| Duplexing: | No | Snap Ring: | No |
| Retainer: | No | Separable: | Nonseparable |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410084001 | Weight: | 7.98 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

