Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCL 4912 CV
Part #:NNCL 4912 CV
Catalog #:NNCL 4912 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | CV: Without cage |
| Additional Information: | Non locating bearing; Oil groove and holes in outer ring | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | No retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 125 kN |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 2 | Radial Clearance: | C0 |
| Misalignment: | No | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Sealed: | None |
| Speed [Max] Grease (RPM): | 4,500 rpm | Static Load Rating (lb): | 28,101 lb |
| Dynamic Load Rating (lb): | 15,961 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 3,200 rpm | Retainer: | No |
| Separable: | Nonseparable | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083554 | Weight: | 1.04 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

