Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCL 4916 CV
Part #:NNCL 4916 CV
Catalog #:NNCL 4916 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Additional Information: | Non locating bearing; Oil groove and holes in outer ring | Inner Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 211 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | No retainer |
| Material: | High Chromium Bearing Steel | Number of Rows: | 2 |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Duplexing: | No |
| Dynamic Load Rating (lb): | 25,853 lb | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 3,400 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 47,435 lb | Speed [Max] Oil (RPM): | 2,500 rpm |
| Sealed: | None | Separable: | Nonseparable |
| Retainer: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083790 | Weight: | 1.87 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

