Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCL 4918 CV
Part #:NNCL 4918 CV
Catalog #:NNCL 4918 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Version: | CV: Without cage | Additional Information: | Non locating bearing; Oil groove and holes in outer ring |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Cage Material: | No retainer | Seal Type: | Unsealed |
| Bore Type: | Straight | Static Load Rating (kN): | 295 kN |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Number of Rows: | 2 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Grease (RPM): | 3,000 rpm |
| Duplexing: | No | Static Load Rating (lb): | 66,319 lb |
| Speed [Max] Oil (RPM): | 2,300 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 34,845 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Full Complement | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410083905 | Weight: | 2.87 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

