Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCL 4920 CV
Part #:NNCL 4920 CV
Catalog #:NNCL 4920 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Version: | CV: Without cage | Outer Race Configuration: | Non-Separable |
| Additional Information: | Non locating bearing; Oil groove and holes in outer ring | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | No retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 380 kN |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 2 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 2,000 rpm |
| Static Load Rating (lb): | 85,427 lb | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 2,700 rpm | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Sealed: | None |
| Dynamic Load Rating (lb): | 44,063 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable | Snap Ring: | No |
| Retainer: | No |
General Specifications
| UPC: | 637410084018 | Weight: | 4.30 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

