Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Unsealed - NNCL 4926 CV
Part #:NNCL 4926 CV
Catalog #:NNCL 4926 CV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 50 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Version: | CV: Without cage | Additional Information: | Non locating bearing; Oil groove and holes in outer ring |
| Static Load Rating (kN): | 530 kN | Seal Type: | Unsealed |
| Cage Material: | No retainer | Bore Type: | Straight |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 2 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Speed [Max] Oil (RPM): | 1,500 rpm |
| Dynamic Load Rating (lb): | 59,574 lb | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 2,100 rpm | Sealed: | None |
| Static Load Rating (lb): | 119,149 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | No | Snap Ring: | No |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410084223 | Weight: | 8.71 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

