Rollway 6010 2RS C3 EMQ - 6010 2RS C3 EMQ
Part #:6010 2RS C3 EMQ
Catalog #:6010 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 80 mm | Overall Width (mm): | 16 mm |
Technical Specifications
| Bore Type: | Straight | Dynamic Load Rating (kN): | 21.8 kN |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Misalignment: | No | Static Load Rating (lb): | 3,709 lb |
| Cage Material: | Steel | Duplexing: | No |
| Series: | 6000 | Static Load Rating (kN): | 16.5 kN |
| Rolling Element: | Ball | Dynamic Load Rating (lb): | 4,901 lb |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 5,300 rpm |
| Sealed: | Sealed - Both Sides | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410402430 | Weight: | 0.59 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.20 IN |

