Rollway 6010 2RS EMQ - 6010 2RS EMQ
Part #:6010 2RS EMQ
Catalog #:6010 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Static Load Rating (lb): | 3,709 lb | Speed (Max) Grease (rpm): | 5,300 rpm |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Series: | 6000 | Full Complement/Caged: | Caged |
| Bore Type: | Straight | Dynamic Load Rating (lb): | 4,901 lb |
| Platform: | Deep Groove Ball Bearing | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Cage Material: | Steel |
| Rolling Element: | Ball | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Static Load Rating (kN): | 16.5 kN |
| Misalignment: | No | Dynamic Load Rating (kN): | 21.8 kN |
General Specifications
| UPC: | 637410400443 | Weight: | 0.59 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.20 IN |

