Rollway 6010 ZZ C3 EMQ - 6010 ZZ C3 EMQ
Part #:6010 ZZ C3 EMQ
Catalog #:6010 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 80 mm | Overall Width (mm): | 16 mm |
Technical Specifications
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 3,709 lb | Speed (Max) Grease (rpm): | 8,500 rpm |
| Bore Type: | Straight | Cage Material: | Steel |
| Radial Clearance: | C3 | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 4,901 lb | Static Load Rating (kN): | 16.5 kN |
| Sealed: | Shielded - Both Sides | Series: | 6000 |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Rolling Element: | Ball | Seal Type: | Shield |
| Dynamic Load Rating (kN): | 21.8 kN | Number of Rows: | 1 |
General Specifications
| UPC: | 637410402355 | Weight: | 0.55 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 3.15 IN |

