Rollway 6010 ZZ EMQ - 6010 ZZ EMQ
Part #:6010 ZZ EMQ
Catalog #:6010 ZZ EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 80 mm | Overall Width (mm): | 16 mm |
Technical Specifications
| Seal Type: | Shield | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Cage Material: | Steel | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (kN): | 21.8 kN | Series: | 6000 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 8,500 rpm | Rolling Element: | Ball |
| Static Load Rating (kN): | 16.5 kN | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,901 lb | Bore Type: | Straight |
| Static Load Rating (lb): | 3,709 lb | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410400436 | Weight: | 0.57 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 3.15 IN |

