Rollway 6015 2RS C3 EMQ - 6015 2RS C3 EMQ
Part #:6015 2RS C3 EMQ
Catalog #:6015 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 115 mm | Overall Width (mm): | 20 mm |
Technical Specifications
| Misalignment: | No | Platform: | Deep Groove Ball Bearing |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Series: | 6000 |
| Dynamic Load Rating (kN): | 39.7 kN | Cage Material: | Steel |
| Bore Type: | Straight | Duplexing: | No |
| Dynamic Load Rating (lb): | 8,925 lb | Full Complement/Caged: | Caged |
| Static Load Rating (kN): | 33.5 kN | Rolling Element: | Ball |
| Static Load Rating (lb): | 7,531 lb | Radial Clearance: | C3 |
| Speed (Max) Grease (rpm): | 3,400 rpm | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410426108 | Weight: | 1.41 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.53 IN |

